??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12MG-NSC80F-BP01-519
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12MG-NSC80F-BP01-519
VERF
Availability
Available
BC
Order code
BES046M
TC
Artikelbezeichnung
BES M12MG-NSC80F-BP01-519
PX
Product view
47870_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M12x1
W
Gewicht
0.077 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 53 mm, Style Housing = M12x1, Installation = non-flush, Range = 8 mm, Switching output = NPN normally open (NO), Switching frequency = 800 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = PBT, Connection = Cable with connector, 1.00 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.